Grove Gear 26YFC-1-1.438-140TC-7.5-L9
Part #:26YFC-1-1.438-140TC-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 1.94 in |
| AG: | 4.65 | BE: | 0.38 in |
| AJ: | 5.88 | AB: | 4.32 |
| BF: | 0.41 | AE2: | 0.56 |
| T: | 1.438 | P: | 1.88 in |
| AK: | 4.5 | U: | 0.75 in |
| D: | 2.94 | H: | 0.53 in |
| G: | 1.94 | AF: | 0.19 |
| LL: | 2.12 in | AA: | 9.38 |
| LM: | 8.32 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output RPM: | 233 | Model Code: | 26YFC |
| Input HP @ 1750 RPM: | 4.27 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Bore Code: | 23 |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

