How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| V: | 1.94 in | U: | 0.75 in |
| BD: | 5.88 | AE2: | 0.56 |
| D: | 2.94 | T: | 1.438 |
| AA: | 9.38 | I: | 4.34 in |
| BE: | 0.38 in | L: | 6.07 in |
| AG: | 4.65 | LM: | 8.32 |
| AB: | 4.32 | BF: | 0.41 |
| H: | 0.53 in | AK: | 4.5 |
| AF: | 0.19 | AJ: | 5.88 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 21.9 | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Model Code: | 26YFC |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.577 | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

