How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | V: | 1.94 in |
| LL: | 2.12 in | P: | 1.88 in |
| AB: | 4.32 | D: | 2.94 |
| L: | 6.07 in | AK: | 4.5 |
| AJ: | 5.88 | I: | 4.34 in |
| U: | 0.75 in | AG: | 4.65 |
| AE2: | 0.56 | AA: | 9.38 |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| BF: | 0.41 | G: | 1.94 |
| LM: | 8.32 | H: | 0.53 in |
| T: | 1.438 | BD: | 5.88 |
Technical Specifications
| Motor Frame Size: | 140TC | Ratio Range: | 80:1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.438 in |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Model Code: | 26YFC | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 0.577 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

