How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | L: | 6.07 in |
| U: | 0.75 in | BE: | 0.38 in |
| AF: | 0.19 | AJ: | 5.88 |
| P: | 1.88 in | H: | 0.53 in |
| G: | 1.94 | D: | 2.94 |
| AG: | 4.65 | AK: | 4.5 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| BF: | 0.41 | V: | 1.94 in |
| BD: | 5.88 | LL: | 2.12 in |
| AE2: | 0.56 | T: | 1.438 |
| LM: | 8.32 | AA: | 9.38 |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Output RPM: | 21.9 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Model Code: | 26YFC | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 0.577 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

