How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AJ: | 7.25 |
| U: | 0.75 in | AE2: | 0.56 |
| AK: | 8.5 | L1: | 9.32 in |
| L: | 6.07 in | P: | 1.88 in |
| BD: | 9 | I: | 4.34 in |
| AA: | 9.38 | G: | 1.94 |
| V: | 1.94 in | H: | 0.53 in |
| BE1: | 0.5 in | D: | 2.94 |
| AG: | 4.65 | AF: | 0.19 |
| LL: | 2.12 in | AB: | 4.32 |
| BF: | 0.53 | Center Distance (in): | 2.625 in |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Model Code: | 26YFC | Service Factor: | 1 |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 3.9 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

