How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AJ: | 7.25 |
| H: | 0.53 in | P: | 1.88 in |
| V: | 1.94 in | L: | 6.07 in |
| I: | 4.34 in | T: | 1.438 |
| AF: | 0.19 | BD: | 9 |
| AG: | 4.65 | G: | 1.94 |
| D: | 2.94 | AB: | 4.32 |
| BF: | 0.53 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | AK: | 8.5 |
| U: | 0.75 in | BE1: | 0.5 in |
| L1: | 9.32 in | AE2: | 0.56 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 0.386 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Model Code: | 26YFC |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YFC-1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

