How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | BE1: | 0.5 in |
| BD: | 9 | V: | 1.94 in |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| AF: | 0.19 | L1: | 9.32 in |
| U: | 0.75 in | L: | 6.07 in |
| AE2: | 0.56 | AK: | 8.5 |
| AB: | 4.32 | T: | 1.438 |
| AJ: | 7.25 | D: | 2.94 |
| LL: | 2.12 in | G: | 1.94 |
| H: | 0.53 in | BF: | 0.53 |
| I: | 4.34 in | AG: | 4.65 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 100:1 to 250:1 |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Output RPM: | 17.5 | Motor Frame Size: | 180TC |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.386 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Model Code: | 26YFC | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

