How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| U: | 0.75 in | LL: | 2.12 in |
| T: | 1.438 | AB: | 4.32 |
| G: | 1.94 | I: | 4.34 in |
| V: | 1.94 in | AA: | 9.38 |
| P: | 1.88 in | L: | 6.07 in |
| D: | 2.94 | AG: | 4.65 |
| BE1: | 0.5 in | AF: | 0.19 |
| AE2: | 0.56 | H: | 0.53 in |
| BD: | 9 | Center Distance (in): | 2.625 in |
| L1: | 9.32 in | BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Assembly: | YFC-1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 26YFC |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 17.5 |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.386 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

