How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | H: | 0.53 in |
| I: | 4.34 in | AB: | 4.32 |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| BF: | 0.53 | G: | 1.94 |
| L: | 6.07 in | U: | 0.75 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| AK: | 8.5 | LL: | 2.12 in |
| V: | 1.94 in | L1: | 9.32 in |
| T: | 1.438 | AE2: | 0.56 |
| AF: | 0.19 | P: | 1.88 in |
| AA: | 9.38 | BD: | 9 |
Technical Specifications
| Output RPM: | 17.5 | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.386 | Input RPM: | 1,750 |
| Model Code: | 26YFC | Service Factor: | 1 |
| Ratio: | 100:1 | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

