How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 2.12 in |
| G: | 1.94 | I: | 4.34 in |
| U: | 0.75 in | L: | 6.07 in |
| BE1: | 0.5 in | AB: | 4.32 |
| H: | 0.53 in | AA: | 9.38 |
| BF: | 0.53 | AG: | 4.65 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | V: | 1.94 in |
| AF: | 0.19 | L1: | 9.32 in |
| T: | 1.438 | P: | 1.88 in |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 2.92 |
| Series Code: | OE | Output RPM: | 117 |
| Model Code: | 26YFC | Bore Code: | 23 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Ratio: | 15:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

