How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | AG: | 4.65 |
| T: | 1.438 | H: | 0.53 in |
| BF: | 0.53 | AF: | 0.19 |
| BD: | 9 | AK: | 8.5 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| AA: | 9.38 | AJ: | 7.25 |
| BE1: | 0.5 in | AB: | 4.32 |
| I: | 4.34 in | P: | 1.88 in |
| L: | 6.07 in | D: | 2.94 |
| V: | 1.94 in | G: | 1.94 |
| AE2: | 0.56 | LL: | 2.12 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.92 | Model Code: | 26YFC |
| Ratio: | 15:1 | Output RPM: | 117 |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Service Factor: | 1 | Bore Code: | 23 |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Ratio Range: | 15:1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

