How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BD: | 9 |
| H: | 0.53 in | G: | 1.94 |
| L: | 6.07 in | AK: | 8.5 |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| D: | 2.94 | V: | 1.94 in |
| AE2: | 0.56 | U: | 0.75 in |
| LL: | 2.12 in | AG: | 4.65 |
| BF: | 0.53 | AJ: | 7.25 |
| L1: | 9.32 in | I: | 4.34 in |
| P: | 1.88 in | T: | 1.438 |
| AA: | 9.38 | BE1: | 0.5 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 87.5 |
| Series Code: | OE | Bore Code: | 23 |
| Input Diameter (in): | 0.75 in | Ratio: | 20:1 |
| Gear Type: | Worm | Model Code: | 26YFC |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.37 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

