How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 2.94 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| AG: | 4.65 | BE1: | 0.5 in |
| AE2: | 0.56 | LL: | 2.12 in |
| H: | 0.53 in | T: | 1.438 |
| AJ: | 7.25 | P: | 1.88 in |
| L: | 6.07 in | G: | 1.94 |
| V: | 1.94 in | AA: | 9.38 |
| BD: | 9 | L1: | 9.32 in |
| AB: | 4.32 | BF: | 0.53 |
| I: | 4.34 in | AF: | 0.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.37 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Model Code: | 26YFC | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Ratio: | 20:1 | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 20:1 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

