How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 9.32 in |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | AE2: | 0.56 |
| LL: | 2.12 in | I: | 4.34 in |
| AF: | 0.19 | T: | 1.438 |
| AA: | 9.38 | AJ: | 7.25 |
| V: | 1.94 in | AK: | 8.5 |
| BF: | 0.53 | AG: | 4.65 |
| H: | 0.53 in | U: | 0.75 in |
| AB: | 4.32 | P: | 1.88 in |
| G: | 1.94 | BE1: | 0.5 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Series Code: | OE |
| Model Code: | 26YFC | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 2.37 | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 20:1 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

