How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| AG: | 4.65 | L1: | 9.32 in |
| BE1: | 0.5 in | P: | 1.88 in |
| AF: | 0.19 | V: | 1.94 in |
| AB: | 4.32 | BF: | 0.53 |
| D: | 2.94 | AJ: | 7.25 |
| H: | 0.53 in | AA: | 9.38 |
| BD: | 9 | T: | 1.438 |
| LL: | 2.12 in | AE2: | 0.56 |
| AK: | 8.5 | L: | 6.07 in |
| G: | 1.94 | I: | 4.34 in |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.95 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Model Code: | 26YFC | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 25:1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Ratio: | 25:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

