How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | H: | 0.53 in |
| AG: | 4.65 | BD: | 9 |
| Center Distance (in): | 2.625 in | BF: | 0.53 |
| D: | 2.94 | AE2: | 0.56 |
| AA: | 9.38 | AB: | 4.32 |
| LL: | 2.12 in | I: | 4.34 in |
| BE1: | 0.5 in | P: | 1.88 in |
| L: | 6.07 in | L1: | 9.32 in |
| G: | 1.94 | AF: | 0.19 |
| V: | 1.94 in | T: | 1.438 |
| AJ: | 7.25 | U: | 0.75 in |
Technical Specifications
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.65 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 23 | Model Code: | 26YFC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

