How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | U: | 0.75 in |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| AB: | 4.32 | G: | 1.94 |
| L: | 6.07 in | AG: | 4.65 |
| BD: | 9 | P: | 1.88 in |
| AE2: | 0.56 | T: | 1.438 |
| V: | 1.94 in | L1: | 9.32 in |
| AA: | 9.38 | BE1: | 0.5 in |
| BF: | 0.53 | H: | 0.53 in |
| D: | 2.94 | AK: | 8.5 |
| AJ: | 7.25 | I: | 4.34 in |
Technical Specifications
| Motor Frame Size: | 180TC | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 1.65 | Output RPM: | 58.3 |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Model Code: | 26YFC | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 30:1 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

