How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AA: | 9.38 |
| AF: | 0.19 | AK: | 8.5 |
| AB: | 4.32 | BF: | 0.53 |
| LL: | 2.12 in | AE2: | 0.56 |
| L1: | 9.32 in | I: | 4.34 in |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| H: | 0.53 in | AG: | 4.65 |
| G: | 1.94 | BD: | 9 |
| D: | 2.94 | BE1: | 0.5 in |
| P: | 1.88 in | AJ: | 7.25 |
| L: | 6.07 in | U: | 0.75 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.34 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output RPM: | 43.8 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.625 |
| Ratio Range: | 40:1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Model Code: | 26YFC | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

