How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AF: | 0.19 |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| BF: | 0.53 | AE2: | 0.56 |
| LL: | 2.12 in | L: | 6.07 in |
| AA: | 9.38 | L1: | 9.32 in |
| I: | 4.34 in | H: | 0.53 in |
| G: | 1.94 | AG: | 4.65 |
| AK: | 8.5 | D: | 2.94 |
| T: | 1.438 | P: | 1.88 in |
| AJ: | 7.25 | BD: | 9 |
| V: | 1.94 in | U: | 0.75 in |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Output RPM: | 43.8 | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.34 |
| Ratio Range: | 40:1 | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

