How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | G: | 1.94 |
| AB: | 4.32 | AF: | 0.19 |
| U: | 0.75 in | H: | 0.53 in |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| T: | 1.438 | AA: | 9.38 |
| L: | 6.07 in | I: | 4.34 in |
| D: | 2.94 | AE2: | 0.56 |
| V: | 1.94 in | P: | 1.88 in |
| L1: | 9.32 in | BD: | 9 |
| AG: | 4.65 | BE1: | 0.5 in |
| BF: | 0.53 | AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Model Code: | 26YFC | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Series Code: | OE | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.8 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output RPM: | 339 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.625 |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 5:1 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

