How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BD: | 9 |
| AF: | 0.19 | AK: | 8.5 |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| L1: | 9.32 in | P: | 1.88 in |
| AG: | 4.65 | I: | 4.34 in |
| D: | 2.94 | AB: | 4.32 |
| L: | 6.07 in | LL: | 2.12 in |
| V: | 1.94 in | T: | 1.438 |
| BE1: | 0.5 in | H: | 0.53 in |
| AJ: | 7.25 | AA: | 9.38 |
| U: | 0.75 in | BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Model Code: | 26YFC | Output RPM: | 339 |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Bore Code: | 23 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.8 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

