How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | LL: | 2.12 in |
| BE1: | 0.5 in | D: | 2.94 |
| I: | 4.34 in | L1: | 9.32 in |
| L: | 6.07 in | T: | 1.438 |
| AA: | 9.38 | AG: | 4.65 |
| AJ: | 7.25 | AE2: | 0.56 |
| AK: | 8.5 | BD: | 9 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| BF: | 0.53 | V: | 1.94 in |
| AB: | 4.32 | P: | 1.88 in |
| G: | 1.94 | U: | 0.75 in |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio: | 5:1 | Model Code: | 26YFC |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.8 | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 180TC | Ratio Range: | 5:1 |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Output RPM: | 339 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

