How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | LL: | 2.12 in |
| T: | 1.438 | V: | 1.94 in |
| BE1: | 0.5 in | AK: | 8.5 |
| Center Distance (in): | 2.625 in | L1: | 9.32 in |
| H: | 0.53 in | G: | 1.94 |
| BD: | 9 | D: | 2.94 |
| AJ: | 7.25 | L: | 6.07 in |
| AF: | 0.19 | AB: | 4.32 |
| AE2: | 0.56 | P: | 1.88 in |
| I: | 4.34 in | AG: | 4.65 |
| BF: | 0.53 | U: | 0.75 in |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio: | 50:1 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 1.08 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Model Code: | 26YFC |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

