How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AG: | 4.65 |
| BF: | 0.53 | H: | 0.53 in |
| BD: | 9 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| L1: | 9.32 in | V: | 1.94 in |
| I: | 4.34 in | T: | 1.438 |
| AK: | 8.5 | AB: | 4.32 |
| U: | 0.75 in | P: | 1.88 in |
| D: | 2.94 | BE1: | 0.5 in |
| AA: | 9.38 | L: | 6.07 in |
| AJ: | 7.25 | AE2: | 0.56 |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Model Code: | 26YFC | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Assembly: | YFC-1 | Bore Code: | 23 |
| Ratio: | 50:1 | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 35 | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.08 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

