How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LL: | 2.12 in |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| G: | 1.94 | AA: | 9.38 |
| BD: | 9 | AJ: | 7.25 |
| AB: | 4.32 | D: | 2.94 |
| AF: | 0.19 | AG: | 4.65 |
| L: | 6.07 in | P: | 1.88 in |
| AK: | 8.5 | U: | 0.75 in |
| H: | 0.53 in | BE1: | 0.5 in |
| V: | 1.94 in | T: | 1.438 |
| L1: | 9.32 in | I: | 4.34 in |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Ratio Range: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 0.883 | Output RPM: | 29.2 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.438 in | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Model Code: | 26YFC |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

