How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | V: | 1.94 in |
| AA: | 9.38 | BD: | 9 |
| P: | 1.88 in | AK: | 8.5 |
| G: | 1.94 | T: | 1.438 |
| AE2: | 0.56 | U: | 0.75 in |
| AB: | 4.32 | L1: | 9.32 in |
| AF: | 0.19 | AG: | 4.65 |
| L: | 6.07 in | I: | 4.34 in |
| BF: | 0.53 | AJ: | 7.25 |
| LL: | 2.12 in | BE1: | 0.5 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Ratio: | 60:1 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Ratio Range: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.883 |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Model Code: | 26YFC | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

