How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | H: | 0.53 in |
| AA: | 9.38 | AB: | 4.32 |
| I: | 4.34 in | P: | 1.88 in |
| AE2: | 0.56 | D: | 2.94 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| BF: | 0.53 | AK: | 8.5 |
| T: | 1.438 | AG: | 4.65 |
| G: | 1.94 | AJ: | 7.25 |
| BE1: | 0.5 in | U: | 0.75 in |
| LL: | 2.12 in | AF: | 0.19 |
| L1: | 9.32 in | L: | 6.07 in |
Technical Specifications
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Series Code: | OE | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 0.883 | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Model Code: | 26YFC | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Bore Code: | 23 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Ratio: | 60:1 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 60:1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

