How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | P: | 1.88 in |
| V: | 1.94 in | BF: | 0.53 |
| BD: | 9 | G: | 1.94 |
| L: | 6.07 in | H: | 0.53 in |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| BE1: | 0.5 in | AG: | 4.65 |
| AB: | 4.32 | AF: | 0.19 |
| AK: | 8.5 | U: | 0.75 in |
| AE2: | 0.56 | AJ: | 7.25 |
| L1: | 9.32 in | I: | 4.34 in |
| T: | 1.438 | LL: | 2.12 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 29.2 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.883 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Series Code: | OE |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Model Code: | 26YFC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

