How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | P: | 1.88 in |
| BD: | 9 | L1: | 9.32 in |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| U: | 0.75 in | H: | 0.53 in |
| AB: | 4.32 | AF: | 0.19 |
| T: | 1.438 | D: | 2.94 |
| I: | 4.34 in | AG: | 4.65 |
| V: | 1.94 in | AA: | 9.38 |
| AE2: | 0.56 | AK: | 8.5 |
| G: | 1.94 | BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Assembly: | YFC-1 | Ratio: | 60:1 |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 26YFC | Input Diameter (in): | 0.75 in |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Ratio Range: | 60:1 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 0.883 | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

