How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | G: | 1.94 |
| AK: | 8.5 | V: | 1.94 in |
| I: | 4.34 in | AB: | 4.32 |
| LL: | 2.12 in | BD: | 9 |
| U: | 0.75 in | L: | 6.07 in |
| T: | 1.438 | Center Distance (in): | 2.625 in |
| BF: | 0.53 | P: | 1.88 in |
| AG: | 4.65 | BE1: | 0.5 in |
| H: | 0.53 in | AA: | 9.38 |
| L1: | 9.32 in | AJ: | 7.25 |
| AF: | 0.19 | AE2: | 0.56 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.883 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Series Code: | OE | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 26YFC |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

