How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L1: | 9.32 in |
| G: | 1.94 | I: | 4.34 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| BF: | 0.53 | P: | 1.88 in |
| LL: | 2.12 in | T: | 1.438 |
| U: | 0.75 in | V: | 1.94 in |
| AB: | 4.32 | AJ: | 7.25 |
| AA: | 9.38 | BD: | 9 |
| H: | 0.53 in | L: | 6.07 in |
| AG: | 4.65 | AF: | 0.19 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 4.27 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Model Code: | 26YFC | Series Code: | OE |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

