How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE2: | 0.56 |
| L1: | 9.32 in | AF: | 0.19 |
| AB: | 4.32 | AG: | 4.65 |
| P: | 1.88 in | AJ: | 7.25 |
| BD: | 9 | V: | 1.94 in |
| BE1: | 0.5 in | D: | 2.94 |
| AA: | 9.38 | I: | 4.34 in |
| U: | 0.75 in | L: | 6.07 in |
| H: | 0.53 in | BF: | 0.53 |
| T: | 1.438 | G: | 1.94 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Bore Code: | 23 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Model Code: | 26YFC | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 4.27 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

