How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| BF: | 0.53 | AK: | 8.5 |
| AE2: | 0.56 | H: | 0.53 in |
| LL: | 2.12 in | D: | 2.94 |
| G: | 1.94 | T: | 1.438 |
| U: | 0.75 in | V: | 1.94 in |
| L1: | 9.32 in | L: | 6.07 in |
| BE1: | 0.5 in | AF: | 0.19 |
| P: | 1.88 in | AJ: | 7.25 |
| I: | 4.34 in | AA: | 9.38 |
Technical Specifications
| Output RPM: | 233 | Model Code: | 26YFC |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 4.27 |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

