How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AG: | 4.65 |
| BE1: | 0.5 in | G: | 1.94 |
| AE2: | 0.56 | L: | 6.07 in |
| V: | 1.94 in | BD: | 9 |
| L1: | 9.32 in | I: | 4.34 in |
| AB: | 4.32 | BF: | 0.53 |
| T: | 1.438 | AA: | 9.38 |
| P: | 1.88 in | AJ: | 7.25 |
| U: | 0.75 in | H: | 0.53 in |
| AK: | 8.5 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
Technical Specifications
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Model Code: | 26YFC | Ratio: | 80:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.577 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 180TC | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

