How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | H: | 0.53 in |
| AJ: | 7.25 | AA: | 9.38 |
| AK: | 8.5 | U: | 0.75 in |
| AE2: | 0.56 | AB: | 4.32 |
| G: | 1.94 | P: | 1.88 in |
| BE1: | 0.5 in | AF: | 0.19 |
| BD: | 9 | LL: | 2.12 in |
| D: | 2.94 | BF: | 0.53 |
| L: | 6.07 in | AG: | 4.65 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| V: | 1.94 in | T: | 1.438 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Model Code: | 26YFC |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Output RPM: | 21.9 |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 80:1 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 0.577 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

