How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 2.94 |
| AJ: | 7.25 | G: | 1.94 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| L: | 6.07 in | BF: | 0.53 |
| LL: | 2.12 in | T: | 1.438 |
| AF: | 0.19 | V: | 1.94 in |
| BD: | 9 | AB: | 4.32 |
| AK: | 8.5 | AA: | 9.38 |
| L1: | 9.32 in | H: | 0.53 in |
| AG: | 4.65 | U: | 0.75 in |
| P: | 1.88 in | AE2: | 0.56 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 0.577 | Input Diameter (in): | 0.75 in |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | 26YFC | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 21.9 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

