How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | T: | 1.438 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| I: | 4.34 in | G: | 1.94 |
| AK: | 8.5 | AJ: | 7.25 |
| LL: | 2.12 in | AB: | 4.32 |
| BD: | 9 | D: | 2.94 |
| AF: | 0.19 | BF: | 0.53 |
| AG: | 4.65 | AA: | 9.38 |
| H: | 0.53 in | P: | 1.88 in |
| L: | 6.07 in | AE2: | 0.56 |
| BE1: | 0.5 in | L1: | 9.32 in |
Technical Specifications
| Service Factor: | 1 | Ratio: | 10:1 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.9 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Model Code: | 26YFC | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

