How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LL: | 2.12 in |
| G: | 1.94 | P: | 1.88 in |
| I: | 4.34 in | H: | 0.53 in |
| AK: | 8.5 | T: | 1.438 |
| BF: | 0.53 | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | U: | 0.75 in |
| AB: | 4.32 | AG: | 4.65 |
| V: | 1.94 in | D: | 2.94 |
| AF: | 0.19 | BE1: | 0.5 in |
| L: | 6.07 in | L1: | 9.32 in |
| AE2: | 0.56 | AA: | 9.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.9 |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 175 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 23 | Model Code: | 26YFC |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

