How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AG: | 4.65 |
| L1: | 9.32 in | AA: | 9.38 |
| D: | 2.94 | H: | 0.53 in |
| U: | 0.75 in | BF: | 0.53 |
| AB: | 4.32 | L: | 6.07 in |
| AE2: | 0.56 | T: | 1.438 |
| AF: | 0.19 | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| AK: | 8.5 | V: | 1.94 in |
| P: | 1.88 in | BD: | 9 |
| G: | 1.94 | LL: | 2.12 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 23 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.386 |
| Center Distance (in): | 2.625 | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 100:1 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

