Grove Gear 26YFC-1-1.438-210TC-15
Part #:26YFC-1-1.438-210TC-15
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | H: | 0.53 in |
| U: | 0.75 in | L1: | 9.32 in |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| V: | 1.94 in | T: | 1.438 |
| AE2: | 0.56 | LL: | 2.12 in |
| I: | 4.34 in | AJ: | 7.25 |
| G: | 1.94 | AB: | 4.32 |
| BE1: | 0.5 in | BF: | 0.53 |
| AK: | 8.5 | AA: | 9.38 |
| AF: | 0.19 | L: | 6.07 in |
| AG: | 4.65 | BD: | 9 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Series Code: | OE |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Model Code: | 26YFC | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 117 |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.92 |
| Bore Code: | 23 | Assembly: | YFC-1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

