How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| BF: | 0.53 | LL: | 2.12 in |
| D: | 2.94 | H: | 0.53 in |
| T: | 1.438 | AA: | 9.38 |
| L1: | 9.32 in | BD: | 9 |
| U: | 0.75 in | L: | 6.07 in |
| AE2: | 0.56 | I: | 4.34 in |
| AK: | 8.5 | AG: | 4.65 |
| G: | 1.94 | V: | 1.94 in |
| P: | 1.88 in | AJ: | 7.25 |
| AB: | 4.32 | AF: | 0.19 |
Technical Specifications
| Service Factor: | 1 | Model Code: | 26YFC |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.37 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.438 in | Ratio: | 20:1 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Ratio Range: | 20:1 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

