How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 1.438 |
| L: | 6.07 in | P: | 1.88 in |
| L1: | 9.32 in | AG: | 4.65 |
| AA: | 9.38 | BD: | 9 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | I: | 4.34 in |
| H: | 0.53 in | AJ: | 7.25 |
| AE2: | 0.56 | LL: | 2.12 in |
| AK: | 8.5 | U: | 0.75 in |
| AF: | 0.19 | V: | 1.94 in |
| AB: | 4.32 | G: | 1.94 |
Technical Specifications
| Model Code: | 26YFC | Input Diameter (in): | 0.75 in |
| Ratio: | 25:1 | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Gear Type: | Worm |
| Assembly: | YFC-1 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 25:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Center Distance (in): | 2.625 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.95 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

