How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.53 |
| BD: | 9 | V: | 1.94 in |
| AA: | 9.38 | D: | 2.94 |
| AE2: | 0.56 | L1: | 9.32 in |
| T: | 1.438 | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| LL: | 2.12 in | P: | 1.88 in |
| AK: | 8.5 | AJ: | 7.25 |
| AG: | 4.65 | AF: | 0.19 |
| G: | 1.94 | U: | 0.75 in |
| I: | 4.34 in | L: | 6.07 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 1.95 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Series Code: | OE | Bore Code: | 23 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

