How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | H: | 0.53 in |
| L: | 6.07 in | AB: | 4.32 |
| D: | 2.94 | BF: | 0.53 |
| T: | 1.438 | AK: | 8.5 |
| P: | 1.88 in | BD: | 9 |
| AG: | 4.65 | AF: | 0.19 |
| I: | 4.34 in | L1: | 9.32 in |
| V: | 1.94 in | BE1: | 0.5 in |
| AJ: | 7.25 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| G: | 1.94 | U: | 0.75 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.438 in | Ratio: | 25:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 26YFC | Assembly: | YFC-1 |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Motor Frame Size: | 210TC |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.95 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

