How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | P: | 1.88 in |
| L: | 6.07 in | D: | 2.94 |
| BF: | 0.53 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | AA: | 9.38 |
| I: | 4.34 in | T: | 1.438 |
| AJ: | 7.25 | AF: | 0.19 |
| G: | 1.94 | BD: | 9 |
| H: | 0.53 in | AK: | 8.5 |
| U: | 0.75 in | V: | 1.94 in |
| AG: | 4.65 | LL: | 2.12 in |
| BE1: | 0.5 in | AE2: | 0.56 |
Technical Specifications
| Bore Code: | 23 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 1.95 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Model Code: | 26YFC | Center Distance (in): | 2.625 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Ratio Range: | 25:1 |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

