How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AB: | 4.32 |
| BD: | 9 | V: | 1.94 in |
| AE2: | 0.56 | D: | 2.94 |
| LL: | 2.12 in | I: | 4.34 in |
| P: | 1.88 in | G: | 1.94 |
| L: | 6.07 in | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| AK: | 8.5 | BF: | 0.53 |
| H: | 0.53 in | AJ: | 7.25 |
| AF: | 0.19 | L1: | 9.32 in |
| AA: | 9.38 | U: | 0.75 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Series Code: | OE | Product Type: | Right Angle |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 23 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 1.95 |
| Model Code: | 26YFC | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

