How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AG: | 4.65 |
| BD: | 9 | I: | 4.34 in |
| L1: | 9.32 in | U: | 0.75 in |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| AK: | 8.5 | BF: | 0.53 |
| AJ: | 7.25 | AB: | 4.32 |
| D: | 2.94 | BE1: | 0.5 in |
| L: | 6.07 in | P: | 1.88 in |
| G: | 1.94 | T: | 1.438 |
| AE2: | 0.56 | LL: | 2.12 in |
| H: | 0.53 in | V: | 1.94 in |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | 26YFC |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Bore Code: | 23 | Output RPM: | 58.3 |
| Center Distance (in): | 2.625 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.65 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

