How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.56 |
| BE1: | 0.5 in | AB: | 4.32 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| U: | 0.75 in | G: | 1.94 |
| AJ: | 7.25 | AF: | 0.19 |
| D: | 2.94 | I: | 4.34 in |
| V: | 1.94 in | BD: | 9 |
| L1: | 9.32 in | LL: | 2.12 in |
| BF: | 0.53 | T: | 1.438 |
| AK: | 8.5 | L: | 6.07 in |
| AA: | 9.38 | AG: | 4.65 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 210TC |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Bore Code: | 23 | Ratio: | 30:1 |
| Model Code: | 26YFC | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.65 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

