How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | L: | 6.07 in |
| AB: | 4.32 | AJ: | 7.25 |
| BE1: | 0.5 in | AG: | 4.65 |
| T: | 1.438 | Center Distance (in): | 2.625 in |
| AK: | 8.5 | H: | 0.53 in |
| D: | 2.94 | AA: | 9.38 |
| AE2: | 0.56 | AF: | 0.19 |
| I: | 4.34 in | U: | 0.75 in |
| BF: | 0.53 | BD: | 9 |
| L1: | 9.32 in | P: | 1.88 in |
| LL: | 2.12 in | G: | 1.94 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.34 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Gear Type: | Worm |
| Model Code: | 26YFC | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.438 in | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output RPM: | 43.8 | Motor Frame Size: | 210TC |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

