How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | U: | 0.75 in |
| AK: | 8.5 | V: | 1.94 in |
| P: | 1.88 in | AB: | 4.32 |
| LL: | 2.12 in | D: | 2.94 |
| H: | 0.53 in | L: | 6.07 in |
| BF: | 0.53 | T: | 1.438 |
| G: | 1.94 | L1: | 9.32 in |
| AG: | 4.65 | AA: | 9.38 |
| I: | 4.34 in | AE2: | 0.56 |
| BD: | 9 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Model Code: | 26YFC |
| Assembly: | YFC-1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series Code: | OE | Ratio Range: | 5:1 |
| Center Distance (in): | 2.625 | Motor Frame Size: | 210TC |
| Output RPM: | 339 | Ratio: | 5:1 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.8 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

